IESNA:LM-63-2002
[TEST]P1296393
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DLD1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3DLD1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]623
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
671.2 671.2 668.9 665.1 659.7 653.6 646 636 625.3 613.1
600.9 587.1 572.6 557.3 541.3 524.4 481.6 438.8 397.5 358.5
320.3 284.4 247.7 211 175.1 141.4 111.6 85.6 63.5 44.3
31.3 26 23.7 21.4 19.1 16.8 14.5 12.2 9.9 8.4
6.9 5.4 3.8 2.3 0.8 0
